Top

MAX1717EVKIT

Evaluation Kit for the MAX1717

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1717 Mar 17, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • High Speed, Accuracy, and Efficiency
  • Voltage-Positioned Output
  • Lowest Output Capacitor Count (4)
  • Reduces CPU Power Consumption
  • Fast-Response Quick-PWM™ Architecture
  • 7V to 24V Input Voltage Range
  • 0.925V to 2V Output Voltage Range
  • 12A Load-Current Capability (14.1A peak)
  • Controlled Input Surge Current During Output Transition
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • VGATE Power-Good/Transition-Complete Indicator
  • 24-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • 2-Cell to 4-Cell Li+ Battery to CPU Core Supply Converters
  • 5V to CPU Core Supply Converters
  • Notebook Computers with Intel SpeedStep® or Other Dynamically Adjustable Processors

Description

The MAX1717 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU application circuit. The MAX1717 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1717 EV kit meets the Intel mobile Pentium® III CPU's transient voltage specification by using voltage positioning to minimize output capacitor requirements.

This fully assembled and tested circuit board provides a digitally adjustable 0.925V to 2V output voltage from a 7V to 24V battery input range. It delivers up to 12A output current with 14.1A peak current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response. Output slew-rate control minimizes battery and inductor surge currents. With its precision timer circuit, the MAX1717's output voltage slew rate can be tailored to a given application, providing “just-in-time” arrival at the new DAC setting.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1717 Mar 17, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.