Please check latest availability status for a specific part variant.
MAX1714AEVKIT Data Sheet | Download |
Part Number | Replacement | Explanation |
---|
Create a design and simulate using EE-Sim® tools:
The MAX1714A evaluation kit (EV kit) demonstrates a standard 4A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, DRAM, and other low-voltage supplies. For higher current applications up to 12A, refer to the MAX1714A data sheet.Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >
Related Resources
Related Resources
MAX77501
110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver
MAX20457
36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications
MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
MAX20412
Automotive Low-Voltage 2-Channel Step-Down Controller
MAX20343
Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
MAX20004E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20006E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20008E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX17630
4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency
MAX15158Z
High-Voltage Multiphase Boost Controller
MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ
MAX20026, MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
MAX20801
MPP Tracking DC-DC Converter
MAX20800
MPP Tracking DC-DC Converter
MAX20059
72V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAX20058
60V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAXM15065
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM15067
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM15066
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM17904
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17905
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17906
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAX20010C
Automotive Single 6A Step-Down Converters
MAX20010D
Automotive Single 6A Step-Down Converters
MAX20048
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller
MAX20029B
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX20029, MAX20029B, MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX77827
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ
Please request a quote
Unfortunately, we are unable to place your order due to restrictions on your account. Please contact customer support.
Sorry, but we are unable to process sample requests from non-business or non-educational e-mail addresses via this site. Your options are :
Thank you for your interest in Maxim
Thank You for interest in Maxim Integrated. Our free samples program limits the quantities that we can provide to each customer per calendar year.If you feel that you have received this message in error, please contact samples-admin@maximintegrated.com. Alternatively, you can click here to place an order.
Part Number | Description | Key Advantages |
---|
Your quote has been successfully submitted. You will receive an email within 24 hours with pricing and availability. Visit My Quotes Thank you!
View All My QuotesAre you sure you want to Request Company Account?