Top

MAX1711EVKIT

Voltage-Positioning Evaluation Kit for the MAX1711

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High Speed, Accuracy, and Efficiency
  • Fast-Response Quick-PWM™ Architecture
  • 7V to 24V Input Voltage Range
  • 1.25V to 2V Output Voltage Range
  • 7A Peak Load-Current Capability (5.5A Continuous)
  • 93% Efficient (VOUT = 2V, VBATT = 7V, ILOAD = 4A)
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • Remote GND and VOUT Sensing
  • Power-Good Output
  • 24-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • CPU Core DC-DC Converters
  • Docking Stations
  • Notebook Computers
  • Single-Stage (BATT to VCORE) Converters
  • Two-Stage (+5V to VCORE) Converters

Description

The MAX1711 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable notebook CPU application circuit with voltage positioning. Voltage positioning decreases CPU power consumption and reduces output capacitance requirements. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail.

The MAX1711 EV kit provides a digitally adjustable 0.925V to 2V output voltage from a 7V to 24V battery input range. It delivers sustained output current of 12A and 14.1A peaks, operating at a 550kHz switching frequency, and has superior line- and load-transient response. The MAX1711 EV kit is designed to accomplish output voltage transitions in a controlled amount of time with limited input surge current.

This EV kit is a fully assembled and tested circuit board.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .