Top

MAX17116QEVKIT

Evaluation Kit for the MAX17116 in a 24-Pin TQFN Package

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.3V to +4.2V Input Range
  • High-Performance PWM Step-Up Regulator
  • High-Performance PWM Inverting Regulator
  • 1.4MHz Switching Frequency
  • Shutdown Control
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automobile Navigation
  • OLED Displays
  • Phone, DSC Displays

Description

The MAX17116Q evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX17116 dual-output DC/DC power supply for active-matrix organic light-emitting diode (AMOLED) displays, available in a 24-pin TQFN package with an exposed pad. The EV kit includes dual switch-mode power-supply (SMPS) outputs, a fixed +4.6V PWM step-up regulator, and an adjustable (-5.4V to -1.5V) PWM inverting regulator. The EV kit operates from a +2.3V to +4.2V single power supply.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.