Top

MAX17112EVKIT

Evaluation Kit for the MAX17112

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17112 Feb 26, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 5.5V Input Range
  • 15V Output Voltage
  • 1MHz Switching Frequency
  • Programmable Soft-Start
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitor Panels
  • Notebook Computer Displays

Description

The MAX17112 evaluation kit (EV kit) provides a proven design to evaluate the MAX17112 high-performance step-up DC-DC converter, which provides a regulated supply voltage for active-matrix thin-film transistor (TFT) liquid-crystal displays (LCDs).

The EV kit operates from a DC supply voltage of 4.5V to 5.5V and is configured to operate with a switching frequency of 1MHz. The high switching frequency allows the use of small, surface-mount components. The step-up switching regulator is configured for a 15V output and provides 600mA with a 4.5V input.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17112 Feb 26, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .