Top

MAX1710EVKIT

Evaluation Kit for the MAX1710, MAX1711

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1710, MAX1711 May 15, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • High Speed, Accuracy, and Efficiency
  • Fast-Response QUICK-PWM™ Architecture
  • 7V to 24V Input Voltage Range
  • 1.25V to 2V Output Voltage Range
  • 7A Peak Load-Current Capability (5.5A Continuous)
  • 93% Efficient (VOUT = 2V, VBATT = 7V, ILOAD = 4A)
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • Remote GND and VOUT Sensing
  • Power-Good Output
  • 24-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • CPU Core DC-DC Converters
  • Docking Stations
  • Notebook Computers
  • Single-Stage (BATT to VCORE) Converters
  • Two-Stage (+5V to VCORE) Converters

Description

The MAX1710 evaluation kit (EV kit) demonstrates the data sheet’s standard 7A notebook CPU application circuit (see MAX1710/MAX1711 data sheet). This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail.

The circuit was designed for a 7V to 24V battery range, but accommodates from 4.5V to 24V. Some parameters, such as load-transient response and maximum thermal load capability, may be degraded by going outside the 7V to 24V range. The continuous output current rating, based on worst-case MOSFET RDS(ON), heat sinking, and other thermal stress issues, is 5.5A at TA = +70°C.

This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of the MAX1711.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1710, MAX1711 May 15, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.