Top

MAX17103EVKIT

Evaluation Kit for the MAX17103

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17103 May 22, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.3V to +5.5V Input Range
  • Output Voltages
    • +8.5V Output at 250mA from a +2.7V Input (Step-Up Switching Regulator)
    • +23V Output at 20mA (Positive Charge Pump)
    • -6V Output at 20mA (Negative Charge Pump with Negative Linear Regulator Controller)
    • +4.25V High-Current Op-Amp Output (±200mA (typ))
  • Resistor-Adjustable Switching-Regulator, Op-Amp Output, VGL, and LDOO Voltages
  • Three High-Voltage Level-Shifting Buffers
  • 1.2MHz Step-Up Switching Frequency
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Notebook Computer Displays

Description

The MAX17103 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for active-matrix, thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a high-performance step-up regulator, a 350mA low-dropout linear regulator, a high-speed operational amplifier (op amp), a positive charge pump for the TFT gate-on supply, a negative charge pump with a negative linear regulator controller for the TFT gate-off supply, and a high-voltage, level-shifting scan driver.

The EV kit operates from a DC supply voltage of +2.3V to +5.5V. The step-up switching regulator is configured for a +8.5V output providing at least 250mA from a +2.7V input. The positive charge pump is configured to provide a +23V output providing at least 20mA. The negative charge pump with negative linear controller is configured to provide a -6V output providing at least 20mA. The op amp is configured for +4.25V and has a ±200mA (typ) output short-circuit current. The high-voltage, level-shifting scan driver buffers three logic inputs and shifts them to a desired level to drive TFT-LCD row logic.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17103 May 22, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .