Top

MAX1709EVKIT

Evaluation Kit for the MAX1709

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1709 Aug 17, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 0.7V to VOUT Input Voltage Range
  • Pin-Selectable 3.3V or 5V Output Voltage (5V as Shipped)
  • Adjustable Output Voltage (2.5V to 5.5V, External Divider)
  • Up to 4A Output Current
  • 600kHz PWM Operation
  • Internal 10A MOSFET Switch
  • 4µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • 3.6V or 5V RF PAs in Communications Handsets
  • Local 2.5V to 3.3V or 5V Conversion
  • Local 3.3V to 5V Conversion
  • Routers, Servers, Workstations, Card Racks

Description

The MAX1709 evaluation kit (EV kit) is a step-up DC-DC switching regulator for 1- to 3-cell battery inputs as well as 2.5V or 3.3V regulated supply inputs. The EV kit accepts a positive input between 0.7V and VOUT and converts it to a higher, pin-selectable output voltage.

Efficiency is up to 87% with output load currents to 4A. This EV kit operates at a fixed 600kHz PWM frequency, allowing the use of a small inductor.

A movable jumper on the EV kit selects either a 3.3V or 5V output voltage. Additional pads on the board accommodate the resistors for output adjustment. This EV kit uses surface-mount components and is fully assembled and tested for quick evaluation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1709 Aug 17, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.