Top

MAX17083EVKIT

Evaluation Kit for the MAX17083

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17083 Jun 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.4V to 5.5V Input Range
  • Configured for 1.1V Output Voltage
  • Adjustable Output-Voltage Range (0.75V to 2.7V)
  • 5A Output Current
  • 90% Efficiency (VIN = 3.3V, VOUT = 1.1V at 2A)
  • 1MHz Switching Frequency
  • Pin-Selectable Four-Level Switching Frequency (500kHz, 750kHz, 1MHz, and 1.5MHz)
  • Enable Input
  • Power-Good Output Indicator (POK)
  • Low-Profile Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Low-Power Architectures
  • Netbook and Nettop PCs
  • Notebook and Subnotebook Computers
  • PDAs and Mobile Communicators
  • Portable Gaming
  • Ultra-Mobile PCs

Description

The MAX17083 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the typical 5A application circuit of the MAX17083. The MAX17083 is a DC-DC converter that steps down the system's 3.3V or 5V input supply for low-voltage, low-power applications.

The MAX17083 EV kit provides a 1.1V output voltage from a 2.4V to 5.5V input range. It delivers up to 5A output current while achieving greater than 90% efficiency. Programmed through jumper JU4, the EV kit operates at 1MHz switching frequency and has superior line- and load-transient response. The EV kit also allows the evaluation of other adjustable output voltages from 0.75V to 2.7V, by varying the SET pin and changing resistors R3 and R4.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17083 Jun 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .