Top

MAX17075EVKIT

Evaluation Kit for the MAX17075

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17075 Dec 23, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.5V to +5.5V Input-Voltage Range
  • Output Voltages (+4.5V to +5.5V Input Voltage)
    • +13V Output at 500mA (Step-Up Switching Regulator)
    • +30V Output at 30mA (Positive Charge Pump)
    • -7V Output at 60mA (Negative Charge Pump)
    • High-Current Op Amp (±500mA Peak Current)
  • 1.2MHz Switching Frequency
  • All Output Voltages are Resistor Adjustable
  • Logic-Controlled High-Voltage Switches with Capacitor Control Delay
  • Low-Profile Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX17075 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides the voltages and features required for active-matrix thin-film transistor (TFT), liquid-crystal display (LCD) panels in LCD monitors and LCD TVs. The EV kit contains a step-up switching regulator, a two-stage positive charge pump for the TFT gate-on supply, a single-stage negative charge pump for the TFT gate-off supply, and a high-current op amp. Also included is a logic-controlled high-voltage switch array, with capacitor control delay, for the positive gate-driver supply. A capacitive dummy load is provided at the high-voltage switch output for ease of testing without an attached panel.

The MAX17075 EV kit is designed to operate from a DC supply voltage of +2.5V to +5.5V. At +5V (±10%) nominal input voltage, the step-up switching regulator provides a +13V output and up to 500mA. The positive charge pump provides a +30V output and up to 30mA. The negative charge pump provides a -7V output and up to 60mA. The high-current op amp provides a +6.5V output that can source or sink 500mA peak current. The high-voltage switch array is controlled by external logic.

The MAX17075 switches at 1.2MHz, allowing the use of tiny surface-mount components. The MAX17075 thin QFN package (0.8mm maximum height) with low-profile external components allows this circuit to be less than 3mm high.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17075 Dec 23, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .