Top

MAX1703_EVKIT

Evaluation Kit for the MAX1703

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1703 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.0V Output
  • 1A Output Current
  • 1.2V to 5.5V Input
  • Up to 95% Efficiency
  • 0.1µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power Mode
  • Small Surface-Mount Components

Applications/Uses

  • Digital Cordless Phones
  • Handheld Instruments (PDAs, Palmtops)
  • Palmtop Computers
  • PCS Phones
  • Personal Communicators
  • Two-Way Paging
  • Wireless Handsets

Description

The MAX1703 evaluation kit (EV kit) provides a regulated 5.0V output while operating on input voltages as low as 1.2V. The input may be a DC source or a 1 to 3-cell battery. Efficiency is up to 95%, and output loads are up to 1A.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1703 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .