Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX17024 | Nov 28, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 7V to 24V Input Range
- Quick-PWM with Fast Transient Response
- Dynamically Selectable 1.5V/1.05V Output Voltage
- Dynamically Adjustable Output Voltage (0 to 0.9VIN Range)
- 10A Output Current
- 92% Efficiency (VIN = 12V, VOUT = 1.5V at 5A)
- 300kHz Switching Frequency
- Power-Good Output Indicator (PGOOD)
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- DDR Memory-VDDQ or VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Notebook Computers
- Point-of-Load Applications
- Step-Down Power Supply
Description
The MAX17024 EV kit provides a dynamically adjustable 1.5V/1.05V output voltage from a 7V to 24V battery input range. It delivers up to 10A output current while achieving greater than 92% efficiency. Programmed by a single resistor, the EV kit operates at 300kHz switching frequency and has superior line- and load-transient response. The EV kit also allows the evaluation of other dynamically adjustable output voltages by varying the external reference input, which can be realized by changing resistors R1, R2, and R3.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17024 | Nov 28, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .