Top

MAX17020EVKIT

Evaluation Kit for the MAX17020

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17020 May 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 24V Input Range
  • 3.3V, 5mA RTC Power (Always On)
  • Internal 5V, 100mA Linear Regulator (Adjustable from 0.6V to 4V)
  • Output Voltages:
    • 1.05V at 10AMIN (VOUT2, Dynamic Adjustable from 0 to 2V) or Preset 3.3V
    • 1.5V at 6AMIN (VOUT1, Adjustable from 0.7V to 5.5V)
    • 8VMIN at 2mA (Charge-Pump Output)
  • Dynamic 0 to 2V REFIN2 Input on Second Output
  • 400kHz/300kHz Switching Frequency (1.5V/1.05V, Respectively)
  • Power-Good (PGOOD1 and PGOOD2) Indicators
  • Secondary Feedback Input Maintains Charge Pump
  • 32-Pin, 5mm x 5mm Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • DDR1, DDR2, DDR3 Power Supplies
  • Game Consoles
  • Graphic Cards
  • I/O System Supply (1.5V and 1.05V Supplies)
  • Low-Power I/O and Chipset Supplies
  • Main System Supply (5V and 3.3V Supplies)
  • Notebook Computers
  • PDAs and Mobile Communicators
  • Telecommunication
  • Two to Four Li+ Cells Battery-Powered Devices

Description

The MAX17020 evaluation kit (EV kit) demonstrates the MAX17020's standard application circuit. This dual Quick-PWM™ synchronous DC-DC converter steps down high-voltage batteries and/or AC adapters, generating main supplies for notebook computers. The MAX17020 EV kit provides dual 1.5V (VOUT1) and 1.05V (VOUT2) output voltages from a 6V to 24V battery-input range. It delivers at least 6A output current for the 1.5V output, and 10A for the 1.05V output. Both outputs are adjustable between 0.7V and 5.5V. An external unregulated charge pump generates an 8V (VSEC) auxiliary voltage capable of delivering 2mA from the 1.5V output.

The MAX17020 also has an internal fixed 5V low-dropout (LDO) linear regulator capable of supplying 100mA, and an always-on 3.3V, 5mA real-time clock (RTC) supply.

The MAX17020 EV kit operates at 400kHz/300kHz switching frequency (1.5V/1.05V, respectively) and has superior line- and load-transient response.

For 5V and 3.3V output evaluation, the MAX8778 EV kit can be used. The MAX17020 is a pin-for-pin replacement of the MAX8778.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17020 May 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.