Top

MAX1701EVKIT

Evaluation Kit for the MAX1700, MAX1701

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1700, MAX1701 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.3V Output
  • 200mA Output
  • 0.7V to 3.5V Input
  • Up to 95% Efficiency
  • 3µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power PFM Mode
  • Small Surface-Mount Components

Applications/Uses

Description

The MAX1701 evaluation kit provides a regulated 3.3V output while operating on input voltages as low as 0.7V. The input may be a DC source or a 1 to 2-cell battery. Efficiency is up to 95% with output loads up to 200mA.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control. This EV kit can also be used to evaluate the MAX1700. Simply order a free sample of the MAX1700EEE and replace the MAX1701EEE that comes installed on the board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1700, MAX1701 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .