Top

MAX17019EVKIT

Evaluation Kit for the MAX17019

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17019 May 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.5V to 38V Input Range with 42V Transient Capability
  • Internal 5V Linear Regulator with 50mA Load Capability
  • Output Voltages
    • VOUTA: 5V Up to 4A Peak Current, Adjustable from 1V to 5.5V
    • VOUTB: 3.3V Up to 2.5A Peak Current, Adjustable from 0.75V to 4V
    • VOUTC: 1.2V Up to 4A Peak Current, Adjustable from 0.75V to 4V
    • VOUTD: 2.5V Up to 2A Current, Adjustable from 0.5V to VIND
  • Four Power-Good LEDs Help Monitor the Output Voltages
  • 0.5MHz Switching Frequency (5V and 1.2V Outputs)
  • 1MHz Switching Frequency (3.3V Output)
  • Independent Enable Inputs and Power-Good Outputs
  • Overvoltage and Undervoltage Fault Protection
  • Thermal-Fault Protection
  • 48-Pin (6mm x 6mm) Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Battery-Powered Devices
  • Embedded Control Systems
  • Set-Top Box

Description

The MAX17019 evaluation kit (EV kit) presents the MAX17019 high input-voltage quad-output controller in a typical application setup. The EV kit operates from a 5.5V to 38V input range.

High-voltage controller A is used to generate a 5V rail that serves as supply for the other three rails. These rails are generated by two switching converters (rails B and C), and one push-pull linear regulator (rail D). The supplies for converters B and C and regulator D are accessible but must be less than 6V.

The MAX17019 also has an internal fixed 5V linear regulator capable of supplying 50mA. The EV kit operates at 0.5MHz (VOUTA and VOUTC) and at 1MHz switching frequency (VOUTB). The EV kit has superior line- and load-transient response.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17019 May 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.