Top

MAX16992EVKIT

Evaluation Kits for the MAX16990 and MAX16992

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16990 and MAX16992 Sep 17, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V (3V in Bootstrapped Mode) Up to 36V Input Voltage Range
  • 8V Up to 2A Output
  • Demonstrates External Clock Synchronization
  • Demonstrates SUP UVLO
  • Demonstrates Cycle-by-Cycle Current Limit and Hiccup Mode
  • Thermal-Shutdown Protection
  • PGOOD Flag
  • Demonstrates Dynamic Adjustable Output
  • Switched Output Option
  • Demonstrates Two Phases of Operation
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Audio/Navigation Systems
  • Automotive LED Lighting
  • Dashboards

Description

The MAX16990/MAX16992 evaluation kits (EV kits) are fully assembled and tested PCBs that contain a 16W DC-DC converter for front-end preboost automotive applications. The devices integrate a low-side FET driver and current-mode control-loop circuitry for output-voltage regulation, making them ideal for automotive boost or SEPIC converters. The MAX16990 integrated driver switches at 400kHz, while the MAX16992 integrated driver switches at 2.2MHz using the default configuration. The MAX16990 can be synchronized with an external clock source within the 100kHz to 1MHz range, and the MAX16992 within the 1MHz to 2.5MHz range.

The EV kits operate from a DC supply voltage of 4.5V (3V in bootstrapped mode) up to 36V. The EV kits can withstand a 42V load-dump condition for up to 400ms. Each EV kit demonstrates the device features, such as dynamic adjustable output voltage, external clock synchronization, two-phase operation configurability, cycle-by-cycle current limit, hiccup mode, and thermal shutdown. The boost converter regulates 8V and can supply a current up to 2A. Each EV kit includes an external p-MOSFET (P1) that can be used to disconnect the boost output from the load in a fault condition. The EV kits also demonstrate a reference MAX16990 design for automotive applications.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16990 and MAX16992 Sep 17, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .