Top

MAX16977EVKIT

Evaluation Kit for the MAX16977

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16977 May 21, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 3.5V to 36V Input Supply Range
  • Pin-Programmable Adjustable Output Voltage
  • Adjustable Switching Frequency (2.2MHz Default)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage Input DC-DC Converters
  • Industrial/Military
  • Point-of-Load Applications

Description

The MAX16977 evaluation kit (EV kit) demonstrates the MAX16977 2A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 5V at 2A.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16977 May 21, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .