Top

MAX16974EVKIT

Evaluation Kit for the MAX16974

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16974 Jan 18, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 3.5V to 28V DC Supply Range
  • 42V Input Transient Tolerance
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Industrial

Description

The MAX16974 evaluation kit (EV kit) provides a proven design to evaluate the MAX16974 high-voltage, 2.2MHz, 2A automotive step-down controller with low operating current. It is designed to operate with 3.5V to 28V input voltages, while using only 35µA quiescent current at no load. The switching frequency is adjustable from 220kHz to 2.2MHz and the output voltage is pin selectable at 5V fixed or 1V to 10V adjustable. This EV kit is initially set up to operate at 2.2MHz with a 5V output.

The EV kit PCB comes with a MAX16974AUE/V+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16974 Jan 18, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.