Top

MAX16962REVKIT

Evaluation Kit for the MAX16962R

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16962R Aug 16, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.5V to 5.5V Input Voltage Range (EV Kit)
  • 3.3V at 4A Output
  • Fixed 2.2MHz Switching Frequency
  • Configurable Forced-PWM and Skip-Mode Operation
  • External Synchronization
  • Power-Good Output (PG1)
  • Overcurrent and Thermal-Shutdown Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Infotainment
  • Industrial/Military
  • Point-of-Load Applications

Description

The MAX16962R evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX16962R high-efficiency synchronous PWM step-down converter with integrated high-side and low-side switches. The EV kit output is configured to 3.3V and delivers up to 4A output current. The EV kit circuit operates at the IC’s internally set 2.2MHz switching frequency.

The EV kit is designed to operate from a single DC power supply that provides 3.5V to 5.5V and up to 4A for normal operation. However, the IC has a 2.7V to 5.5V input voltage range. The EV kit, shipped with a MAX16962RATEA/V+ in a 16-pin TQFN package with exposed pad, provides enhanced thermal dissipation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16962R Aug 16, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.