Top

MAX16935EVKIT

Evaluation Kit for the MAX16935

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16935 Feb 03, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 3.5V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Programmable Switching Frequency
  • Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • Point-of-Load Applications

Description

The MAX16935 evaluation kit (EV kit) demonstrates the MAX16935 high-voltage, current-mode step-down converter with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 3.5A.

The EV kit comes with the MAX16935RAUE/V+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16935 Feb 03, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .