Top

MAX1692EVKIT

Evaluation Kit for the MAX1692

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1692 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.7V to +5.5V Input Voltage Range
  • +2.5V Output Voltage or Adjustable Output from 1.25V to VIN
  • 600mA Output Current
  • 100% Duty Cycle in Dropout
  • 750kHz Fixed-Frequency PWM Operation
  • Internal MOSFET Switch and Synchronous Rectifier
  • 0.1µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1692 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a pulse-width-modulated (PWM), step-down DC-DC converter. The EV kit provides a +2.5V output voltage from a +2.7V to +5.5V input source. It delivers up to 600mA output current. The MAX1692 features internal MOSFET switches, low dropout voltage, and a 1.2%-accurate 1.25V reference.

The MAX1692 EV kit provides low quiescent current and high efficiency (up to 95%) for maximum battery life. Operation at 750kHz allows the use of a tiny surface-mount inductor.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1692 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .