Top

MAX16920BEVKIT

Evaluation Kit for the MAX16920A and MAX16920B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16920A and MAX16920B Feb 11, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.5V to 18V Input Range, Survives 45V Transients
  • 3.3V at 150mA Output (OUT1 from DC-DC1)
  • 5V at 600mA Output (OUT2 from DC-DC2)
  • 3.3V at 1.5A Output (OUT3 from DC-DC3)
  • 5V at 150mA Output (OUTA from LDOA)
  • LED Power-Good Indicators for All Step-Down Converters and LDO
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Navigation Systems
  • Automotive Radios

Description

The MAX16920B evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16920B power-management IC for automotive radios, containing three step-down converters, one linear regulator (LDO), and an overvoltage-protection block.

The EV kit comes with a MAX16920BATJ/V+ installed, which is the 2.2MHz switching-frequency version. For the 400kHz switching-frequency version, contact the factory for free samples of the pin-compatible MAX16920AATJ/V+. Additional capacitors and inductors are provided in the EV kit for the MAX16920A.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16920A and MAX16920B Feb 11, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.