Top

MAX16909EVKIT

Evaluation Kit for the MAX16909

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16909 Nov 08, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 3.5V to 36V Input Supply Range
  • Pin-Programmable Adjustable Output Voltage
  • Adjustable Switching Frequency (400kHz Default)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage Input DC-DC Converter
  • Industrial/Military
  • Point-of-Load Applications

Description

The MAX16909 evaluation kit (EV kit) demonstrates the MAX16909 3A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 400kHz and a voltage output of 1.8V at 3A.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16909 Nov 08, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .