Top

MAX16907EVKIT

Evaluation Kit for the MAX16907

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16907 May 03, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 3.5V to 36V Input Supply Range
  • Pin-Programmable Adjustable Output Voltage
  • Adjustable Switching Frequency (2.2MHz Default)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage Input DC-DC Converter
  • Industrial/Military
  • Point-of-Load Applications

Description

The MAX16907 evaluation kit (EV kit) demonstrates the MAX16907 3A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 3.3V at 3A.

The EV kit comes with the spread spectrum enabled for enhanced EMI reduction.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16907 May 03, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.