Top

MAX16904EVKIT

Evaluation Kit for the MAX16904

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16904 Aug 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to +42V Input Supply Range
  • Delivers Up to 600mA Output Current
  • +5V Output
  • 2.1MHz Switching Frequency
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage Input-Power DC-DC Applications
  • Industrial
  • Military

Description

The MAX16904 evaluation kit (EV kit) provides a proven design to evaluate the MAX16904 2.1MHz high-voltage mini-buck converter in a 16-pin TSSOP package. All components are rated for the automotive temperature range. Various test points are included for evaluation.

The EV kit PCB comes with a MAX16904RAUE50/V+ installed. The EV kit outputs a fixed +5V. The fixed +3.3V output version can also be installed with minimal component changes. Contact the factory for free samples of the pin-compatible MAX16904SAUE50/V+, MAX16904SAUE33/V+, and MAX16904RAUE33/V+ to evaluate these devices.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16904 Aug 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .