Top

MAX16903EVKIT

Evaluation Kit for the MAX16903

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16903 Oct 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to +42V Input Supply Range
  • Delivers Up to 1A Output Current
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage Input-Power DC-DC Applications
  • Industrial
  • Military

Description

The MAX16903 evaluation kit (EV kit) provides a proven design to evaluate the MAX16903 2.1MHz high-voltage mini-buck converter in a 16-pin TSSOP package. All components are rated for the automotive temperature range. Various test points are included for evaluation.

The EV kit PCB comes with a MAX16903RAUE50/V+ installed. The EV kit outputs a fixed +5V. The fixed +3.3V output version can also be installed with minimal component changes. Contact the factory for free samples of the pin-compatible MAX16903SAUE50/V+, MAX16903SAUE33/V+, and MAX16903RAUE33/V+ to evaluate these devices.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16903 Oct 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .