Top

MAX1678EVKIT

Evaluation Kit for the MAX1678

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1678 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 0.87V to VOUT Input Range
  • Synchronous Rectified-No External Diode Required
  • 3.3V Output Voltage (or Adjustable)
  • 100mA Output
  • 90% Efficiency
  • 2µA Shutdown Current
  • Small Surface-Mount Components
  • Inductor Damping Switch Suppresses EMI

Applications/Uses

  • Pagers
  • Personal Medical Monitors
  • Pointing Devices
  • Remote Controls
  • Single-Cell Battery-Powered Devices

Description

The MAX1678 evaluation kit (EV kit) provides a regulated 3.3V output while operating on input voltages as low as 0.7V with guaranteed start-up at 0.87V. The input source can be a 1 or 2-cell battery or a DC supply. Efficiency is typically 90% with output loads up to 100mA.

The kit uses surface-mount components and is fully assembled and tested for quick evaluation. Jumpers are provided for selecting an adjustable output voltage and for shutdown control.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1678 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .