Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1676 | Mar 01, 2000 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Synchronous Rectification for Improved Efficiency
- Operates Down to 0.7V Input Supply Voltage
- No External Schottky Diode Required (for multicell applications)
- Selectable Current Limit (0.5A or 1.0A)
- Damping Circuit Reduces EMI
- 16µA Quiescent Current
- 0.1µA Typical Shutdown Current
- Low-Battery Detector (LBI/LBO)
- 10-Pin µMAX® Package
- Surface-Mount Construction
- Fully Assembled and Tested
Applications/Uses
- 1- to 3-Cell Handheld Devices
- Handheld Computers
- Medical Devices
- Pagers
- PDAs
- RF Tags
- Wireless Phones
Description
The MAX1676 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. Three jumpers on the EV kit allow for easy access to the output voltage select, current limit, and shutdown features.
The output voltage is both adjustable and pin-selectable. A movable jumper selects either a 3.3V or 5.0V output, or it can be left open and a resistor network can be used to obtain a voltage in the 2V to 5.5V range. The inductor current limit is selectable for either 0.5A or 1.0A. In shutdown mode, the MAX1676 typically draws only 0.1µA.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1676 | Mar 01, 2000 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.