Evaluation Kit for the MAX16712
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16712 | Nov 24, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- High Efficiency and Power Density
- Low Component Count
- Dual-output or Single-output Dual-Phase Operation
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Communications Equipment
- I/O Pins of an FPGA/DSP/MCU
- Memory VDDQ
- Networking Equipment
- Point-of-Load (POL) Voltage Regulators
- Servers and Storage Equipment
- μP Chipsets
Description
The MAX16712 evaluation kit (EV kit) is a reference platform designed for the evaluation of MAX16712, a dual-output, fully integrated, highly efficient, step-down DC-DC switching regulator IC. This EV kit can deliver up to 6A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 12A load current. The EV kit comprises a fully assembled and tested PCB implementation of the MAX16712. Jumper pins, test points, and input/output connectors are included for flexibility and convenience in a wide range of applications.
Technical Docs
Data Sheet | Evaluation Kit for the MAX16712 | Nov 24, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .