Top

MAX1653EVKIT

Evaluation Kit for the MAX1653, MAX1655

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1653, MAX1655 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +4.5V to +28V Input Voltage Range
  • Selectable +3.3V or +5V Output Voltage
  • +2.5V to +5.5V Adjustable Output (MAX1653)
  • +1.0V to +5.5V Adjustable Output (MAX1655)
  • 2A Output Current
  • 3µA IC Shutdown Current
  • 300kHz Switching Frequency
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Distributed Power
  • Handheld Computers
  • Handy Terminals
  • Mobile Communications
  • Notebook Computers
  • PDAs

Description

The MAX1653 evaluation kit (EV kit) provides a +3.3V output voltage from a +4.5V to +28V input. It delivers up to 2A output current with greater than 95% efficiency, operates at 300kHz switching frequency, and has superior line- and load-transient response.

This EV kit can be used to evaluate other output voltages in the +2.5V to +5.5V range by changing feedback resistors R2 and R3. It can also be used to evaluate the MAX1655, which has a +1.0V to +5.5V output voltage range.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1653, MAX1655 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .