Top

MAX1649EVKIT

Evaluation Kit for the MAX649, MAX651, MAX652 and MAX1649, MAX1651

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +5.5V to +16.5V Input Supply Range
  • Over 90% Efficiency for 10mA to 1.5A Loads
  • 100µA (max) Quiescent Supply Current
  • Fixed 5V or Optional Adjustable Output Voltage
  • 1.5A Output Current Capability
  • Fully Assembled and Tested

Applications/Uses

  • 5V to 3.3V Green PC Applications
  • Battery-Powered Applications
  • High-Efficiency Step-Down Regulation
  • PDAs

Description

The MAX1649 evaluation kit (EV kit) provides a regulated 5V output voltage from a 5.5V to 16.5V source. The circuit is configured to deliver up to 1.5A of output current using all surface-mount components. The MAX1649's low quiescent current and unique current-limited PFM control scheme provide high efficiency over a wide range of load currents.

The MAX1649 EV kit can also be used to evaluate the MAX1651 (3.3V output), MAX649, MAX651, and MAX652. However, the MAX1649/MAX1651 are improved versions of the MAX649/MAX651, and are recommended for new designs.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .