Product Details
A separate test-fixture PC board emulates a system motherboard and contains a 22µF ceramic capacitor that models the local CPU bypass capacitors. The test fixture also puts the GlitchCatcher™ mosfets on the correct side of the VRM connector, in order to reduce stray inductance.
Key Features
- 4.5V to 5.5V Input Voltage Range
- 1.3V to 3.5V Output Voltage Range
- 14A Output Current Capability
- 1% AC-Load Regulation
- Power-Good Output
- 600kHz Switching Frequency
- GlitchCatcher Provides Excellent Load-Transient Response (MAX1638VRM test fixture)
- 24-Pin SSOP Package
- Fully Assembled and Tested
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX1638 | Nov 01, 1997 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 4.5V to 5.5V Input Voltage Range
- 1.3V to 3.5V Output Voltage Range
- 14A Output Current Capability
- 1% AC-Load Regulation
- Power-Good Output
- 600kHz Switching Frequency
- GlitchCatcher Provides Excellent Load-Transient Response (MAX1638VRM test fixture)
- 24-Pin SSOP Package
- Fully Assembled and Tested
Applications/Uses
Description
A separate test-fixture PC board emulates a system motherboard and contains a 22µF ceramic capacitor that models the local CPU bypass capacitors. The test fixture also puts the GlitchCatcher™ mosfets on the correct side of the VRM connector, in order to reduce stray inductance.
Technical Docs
Data Sheet | Evaluation Kit for the MAX1638 | Nov 01, 1997 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal