Top

MAX1626EVKIT

Evaluation Kit for the MAX1626, MAX1627

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1626, MAX1627 Jun 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Selectable 3.3V or 5V Output Voltage
  • Low Dropout Voltage
  • 100% Max Duty Cycle
  • 2A Output Current
  • 16.5V Max Input Voltage
  • 1µA Max Shutdown Current
  • 90µA Max IC Supply Current
  • Up to 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1626 evaluation kit (EV kit) provides a selectable 3.3V or 5V output voltage. The MAX1626 has a high-switch duty cycle of up to 100%, allowing the external P-channel transistor to turn on fully. The 100% duty cycle and a low 100mV current-sense level permit very low dropout voltages. The circuit is configured to deliver up to 2A of output current with greater than 90% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. It can also be used to evaluate the MAX1627, which has an adjustable output voltage. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1626, MAX1627 Jun 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.