Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1620, MAX1621 | Jan 01, 1998 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- +1.8V to +12V Battery Input Voltage
- +12.5V to +23.5V Adjustable Output
- 20mA Output
- 32-Level Internal DAC
- 10µA Shutdown Current
- Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- Notebook Computers
- Palmtop Computers
- PDAs and Other Handheld Devices
- Portable Data-Collection Terminals
Description
The MAX1620 EV kit is a fully assembled and tested surface-mount circuit board. It can also be used to evaluate the MAX1621.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1620, MAX1621 | Jan 01, 1998 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .