Top

MAX1606EVKIT

Evaluation Kit for the MAX1606

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1606 Feb 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage
    • +0.8V to +5.5V (VIN)
    • +2.4V to +5.5V (VCC)
  • Output Voltage
    • +18V Output Up to 20mA (as configured)
  • True Shutdown (output disconnected from input)
  • Output Voltage Adjustable with Resistors
  • Adjustable Inductor Current-Limit Setting
  • Internal MOSFET Switches
  • 1µA (max) IC Shutdown Current
  • Switching Frequency Up to 500kHz
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Data Acquisition

Description

The MAX1606 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-up switching converter that generates a positive voltage to drive low-power LCD displays. The circuit is configured for a +18V output voltage and provides up to 20mA. Higher output voltages are possible by selecting different components.

The IC operates from a +2.4V to +5.5V supply voltage but can boost battery voltages as low as +0.8V up to +28V at the output. The IC also offers a true shutdown mode that disconnects the output from the input. Three different inductor current limits can be evaluated with the EV kit as configured.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1606 Feb 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .