Top

MAX1605EVKIT

Evaluation Kit for the MAX1605

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1605 Jan 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Voltage
    • +0.8V to +18V (as configured)
    • +2.4V to +5.5V (IC VCC)
  • Output Voltage
    • +18V Output up to 30mA (as configured)
  • Output Voltage Adjustable with Resistors
  • Adjustable Inductor Current-Limit Setting
  • Internal MOSFET Switches
  • 1µA (typ) IC Shutdown Current
  • Switching Frequency up to 500kHz
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1605 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a boost switching converter that generates a positive voltage to drive low-power LCD displays. The circuit is configured for a +18V output voltage and provides up to 30mA. Higher output voltages are possible by selecting different components.

The IC operates from a +2.4V to +5.5V supply voltage but can boost battery voltages as low as +0.8V up to +30V at the output. Three different inductor current limits can be evaluated with the EV kit as configured.

The MAX1605 EV kit demonstrates low quiescent current and high efficiency up to 88% for maximum battery life. Operation up to 500kHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1605 Jan 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.