Top

MAX1587AEVKIT

MAX1587A Evaluation Kit/Evaluation System
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.6V to 5.5V Single-Supply Operation
  • Six-Output Power Supply
    • 3.3V at 1.3A (VCC_I/O)
    • 2.5V at 900mA (VCC_MEM)
    • 0.7V to 1.475V at 500mA (VCC_CORE), Software Adjustable
    • 1.3V at 35mA (VCC_PLL)
    • 1.1V at 40mA (VCC_SRAM)
    • Backup Battery Supply (30mA)
  • 1MHz Switching Frequency
  • On-Board Manual Reset Switch
  • Optional On-Board Power-Sequencing Circuitry
  • Power-OK Output
  • Low-Profile Components
  • SMBus/I²C-Compatible 2-Wire Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Software-Controlled Core Voltage Adjustment
  • Fully Assembled and Tested
  • Includes Windows 98SE/2000/XP-Compatible Software
  • EV System Includes USB Connectivity

Applications/Uses

  • Internet Appliances and Web-Books
  • PDA, Palmtop, and Wireless Handhelds
  • Third-Generation Smart Cell Phones

Description

The MAX1587A evaluation system (EV system) consists of a MAX1587A evaluation kit (EV kit) and a companion Maxim CMAXQUSB board.

The MAX1587A evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX1587A power-management IC (PMIC). The IC is optimized for microprocessor-based applications. The MAX1587A integrates three high-performance synchronous step-down DC-DC power supplies, two low-dropout (LDO) regulators, a battery backup supply, and various power-management functions.

The Maxim SMBus™ interface board (CMAXQUSB) allows a PC to use its USB port to emulate an SMBus/I²C-compatible 2-wire interface. Windows® 98SE/2000/XP-compatible software provides a professional interface to exercise the features of the MAX1587A. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

The MAX1587A EV system (MAX1587AEVCMAXQU) includes both the EV kit and the CMAXQUSB interface board. Order the MAX1587A EV kit if you already have an SMBus interface.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.