Product Details
The MAX1586A evaluation system (EV system) consists of a MAX1586A evaluation kit (EV kit) and a companion Maxim CMAXQUSB board.
The Maxim SMBus™ interface board (CMAXQUSB) allows a PC to use its USB port to emulate an SMBus/I²C-compatible 2-wire interface. Windows® 98SE/2000/XP-compatible software provides a professional interface to exercise the features of the MAX1586A. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.
The MAX1586AEVCMAXQU includes both the EV kit and the CMAXQUSB interface board. Order the MAX1586A EV kit if you already have an SMBus interface.
Key Features
- 2.6V to 5.5V Single-Supply Operation
- Seven-Output Power Supply
- 3.3V at 1.3A (VCC_I/O)
- 2.5V at 900mA (VCC_MEM)
- 0.7 to 1.475V at 500mA (VCC_CORE) Software Adjustable
- 1.3V at 35mA (VCC_PLL)
- 1.1V at 40mA (VCC_SRAM)
- 0 to 3V at 35mA (VCC_USIM) Software Adjustable
- Backup Battery Supply (30mA)
- 1MHz Switching Frequency
- On-Board Manual Reset Switch
- Optional On-Board Power-Sequencing Circuitry
- Power-OK Output
- SMBus/I²C-Compatible 2-Wire Serial Interface
- Easy-to-Use Menu-Driven Software
- Software-Controlled Core and USIM Voltage Adjustment
- Assembled and Tested
- Include Windows 98SE/2000/XP-Compatible Software
- Also Evaluate the MAX1586B
- EV System Includes USB Connectivity
Applications/Uses
- Internet Appliances and Web-Books
- PDA, Palmtop, and Wireless Handhelds
- Third-Generation Smart Cell Phones
Technical Docs
Data Sheet | MAX1586A Evaluation Kit/Evaluation System | Mar 13, 2007 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 2.6V to 5.5V Single-Supply Operation
- Seven-Output Power Supply
- 3.3V at 1.3A (VCC_I/O)
- 2.5V at 900mA (VCC_MEM)
- 0.7 to 1.475V at 500mA (VCC_CORE) Software Adjustable
- 1.3V at 35mA (VCC_PLL)
- 1.1V at 40mA (VCC_SRAM)
- 0 to 3V at 35mA (VCC_USIM) Software Adjustable
- Backup Battery Supply (30mA)
- 1MHz Switching Frequency
- On-Board Manual Reset Switch
- Optional On-Board Power-Sequencing Circuitry
- Power-OK Output
- SMBus/I²C-Compatible 2-Wire Serial Interface
- Easy-to-Use Menu-Driven Software
- Software-Controlled Core and USIM Voltage Adjustment
- Assembled and Tested
- Include Windows 98SE/2000/XP-Compatible Software
- Also Evaluate the MAX1586B
- EV System Includes USB Connectivity
Applications/Uses
- Internet Appliances and Web-Books
- PDA, Palmtop, and Wireless Handhelds
- Third-Generation Smart Cell Phones
Description
The MAX1586A evaluation system (EV system) consists of a MAX1586A evaluation kit (EV kit) and a companion Maxim CMAXQUSB board.
The Maxim SMBus™ interface board (CMAXQUSB) allows a PC to use its USB port to emulate an SMBus/I²C-compatible 2-wire interface. Windows® 98SE/2000/XP-compatible software provides a professional interface to exercise the features of the MAX1586A. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.
The MAX1586AEVCMAXQU includes both the EV kit and the CMAXQUSB interface board. Order the MAX1586A EV kit if you already have an SMBus interface.
Technical Docs
Data Sheet | MAX1586A Evaluation Kit/Evaluation System | Mar 13, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal