Top

MAX1585EVKIT

Evaluation Kit for the MAX1585

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1585 Sep 01, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 95% Efficiency
  • 2.8V to 5V Input Voltage Range
  • Main Step-Up Output, 5V or Adjustable
  • Step-Down Output, 1.5V or Adjustable
  • 5V General-Purpose Output
  • CCD and LCD Bias Outputs (+15V/-7.5V)
  • Optional General-Purpose Output Using the MAX1801 Slave Controller
  • 1µA Shutdown Mode
  • Internal Soft-Start Control
  • Overload Protection for All Outputs
  • Fully Assembled and Tested

Applications/Uses

  • 3.3V to 5V Local Conversion Applications
  • 3V to 5V GSM SIMM Cards
  • Backup Battery Boost Converters
  • Battery-Powered Applications
  • Flash Memory Supplies
  • Miniature Equipment
  • PCMCIA Cards
  • White LED Power

Description

The MAX1585 evaluation kit is a fully assembled and tested circuit that accepts input voltages of 2.8V to 5V and provides all the output voltages required for a typical digital still camera. The outputs consist of the main step-up output (5V), a step-down output (1.5V), a general-purpose 3.3V output, +15V and -7.5V outputs for charge-coupled device (CCD) and LCD bias, and an optional general-purpose output using the MAX1801 slave controller.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1585 Sep 01, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .