Top

MAX1572EVKIT

Evaluation Kit for the MAX1572

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1572 Aug 25, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2MHz PWM Switching
  • 800mA Guaranteed Output Current
  • Power-Saving Modes: Pulse Group/Pulse Skip/Forced PWM
  • Voltage-Positioning Load Transients
  • 5mVP-P Output Ripple
  • Tiny 2.2µH Inductor
  • 10µF Ceramic Output Capacitor
  • Low 0.1µA Shutdown Current
  • Soft-Start with Zero Inrush Current
  • 170ms (min) Active-Low RESET Output
  • Thin QFN IC Package: 4mm x 4mm x 0.8mm
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Smartphones
  • Digital Cameras and Camcorders
  • Handheld Instruments (PDAs, Palmtops)
  • MP3 and DVD Players
  • PCMCIA Cards
  • PDAs, Palmtops, and Notebook Computers

Description

The MAX1572 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX1572 PWM step-down DC-DC converter. The circuit operates from 2.6V to 5.5V and has a fixed 1.5V output capable of delivering 800mA. It also provides an active-low RESET output. The EV kit can be used to evaluate other output voltage versions of the MAX1572 by replacing the IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1572 Aug 25, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .