Top

MAX1567EVKIT

MAX1567 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX1567 Evaluation Kit Jun 01, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 95% Efficient
  • 2.8V to 4.2V Input-Voltage Range
  • Main Step-Down Output, 3.3V
  • Step-Down Output, 1.8V
  • 5V General-Purpose Output
  • CCD and LCD Bias Outputs (+15V/-7.5V)
  • Current-Regulated Output with Overvoltage Protection for White LED Backlighting
  • 1µA Shutdown Mode
  • Fully Assembled and Tested

Applications/Uses

  • Digital Cameras
  • PDAs

Description

The MAX1567 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that accepts 2.8V to 4.2V input voltages and provides all the output voltages required for a typical digital still camera. The outputs consist of the main step-down output (3.3V), a step-down output (1.8V), a general-purpose 5V output, outputs for driving white LED backlighting, and outputs for charge-coupled device (CCD) and LCD bias. The EV kit comes with the MAX1567 installed, but can also be used to evaluate the MAX1566. For applications with a lower battery voltage, such as 2-AA battery applications, another version of the EV kit is available with the main output configured as a step-up converter (MAX1567SUMEVKIT).

Simplified Block Diagram

Technical Docs

Data Sheet MAX1567 Evaluation Kit Jun 01, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.