Top

MAX1565EVKIT

Evaluation Kit for the MAX1565

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1565 Sep 12, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 95% Efficiency
  • 1.5V to 3.6V Input Voltage Range
  • Main Step-Up Output: 3.35V or Adjustable
  • Step-Down Output: 1.5V or Adjustable
  • 5V General-Purpose Output
  • CCD and LCD Bias Outputs (+15V/-7.5V)
  • Power-Regulated Output for White LED Backlighting
  • Optional General-Purpose Output Using the MAX1801 Slave Controller
  • 1µA Shutdown Mode
  • Internal Soft-Start Control
  • Overload Protection for All Outputs
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still Cameras
  • Digital Video Cameras
  • PDAs

Description

The MAX1565 evaluation kit (EV kit) is a fully assembled and tested circuit board that accepts 1.5V to 3.6V input voltages and provides all the output voltages required for a typical digital still camera. The outputs consist of the main step-up output (3.35V), a step-down output (1.5V), a general-purpose 5V output, two outputs for charge-coupled device (CCD) and LCD bias, and an optional general-purpose output using the MAX1801 slave controller.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1565 Sep 12, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .