Top

MAX15462BEVKIT

Evaluation Kit for MAX15462

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX15462 Jun 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 6.5V to 42V Input Voltage Range
  • 5V Output, 300mA Continuous Current
  • Internal Compensation
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • 92% Peak Efficiency
  • 500kHz Fixed-Frequency PWM Operation
  • PFM or Forced-PWM Mode of Operation
  • Hiccup Mode Overcurrent Protection
  • Open-Drain Active-Low RESET Output
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 4–20mA Current Loops
  • General-Purpose Point of Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Process Control

Description

The MAX15462B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15462B 42V, 300mA ultra-small, high-efficiency, synchronous step-down converter. The EV kit operates over a wide 6.5V to 42V input voltage range, and provides up to 300mA at the preset 5V output. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a fixed frequency of 500kHz, and delivers a peak efficiency of 92% with the supplied components.

The EV kit comes installed with the MAX15462BATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX15462 Jun 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .