Top

MAX1540EVKIT

Evaluation Kit for the MAX1540

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1540 Jul 22, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 24V Input Voltage Range
  • Fixed 2.5V and 1.8V Output Voltages (Adjustable from 0.7V to 5.5V)
  • Fixed 5V/100mA Linear Regulator
  • 5A Output Current for Each Output
  • 355kHz (OUT2) and 485kHz (OUT1) Switching Frequency
  • Selectable Inductor Saturation Protection
  • Separate Power-Good Outputs
  • Selectable Overvoltage/Undervoltage Protection
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • 0.7V to 5.5V Supply Rails
    • Active Termination Buses (MAX1541)
    • Core/IO Supplies as Low as 0.7V
    • CPU/Chipset/GPU with Dynamic Voltage Cores
    • DDR Memory Termination (MAX1541)
    • Notebook Computers
    • Supplies (MAX1541)

    Description

    The MAX1540 evaluation kit (EV kit) demonstrates the standard 5A application circuit of the MAX1540. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating precision low-voltage chipset, dynamic random access memory (DRAM), and input/output (I/O) power supplies for notebook computers.

    The MAX1540 EV kit provides a fixed 1.8V output voltage (OUT1), a fixed 2.5V output voltage (OUT2), and a fixed 5V, 100mA linear regulator (LDOOUT) from the 7V to 24V battery input range. It delivers up to 5A output current for each output voltage with greater than 90% efficiency. The EV kit operates at 355kHz/485kHz switching frequency (OUT2/OUT1, respectively) and has superior line- and load-transient response.

    This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 0.7V to 5.5V range by changing resistors R21 and R22 for OUT1, and resistors R19 and R20 for OUT2.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1540 Jul 22, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .