Top

MAX1522EVKIT

Evaluation Kit for the MAX1522, MAX1523, MAX1524

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage
    • +1.5V to +5.5V (Left Side, BOOTSTRAPPED)
    • +2.5V to +5.5V (Right Side, NON-BOOTSTRAPPED)
  • Output Voltage
    • +5V Output up to 1A (Left Side)
    • +12V Output up to 200mA (Right Side)
  • No Current-Sense Resistor
  • Fault-Detection
  • Soft-Start Limits Inrush Current
  • Selectable Maximum Duty Cycle (45% or 80%)
  • Adjustable Output Voltages
  • 1µA (max) Shutdown Current
  • Switching Frequency Up to 1MHz
  • Fully Assembled and Tested

Applications/Uses

  • Industrial +24V and +28V Power Supplies
  • LCD Bias Supplies
  • Low-Cost Battery-Powered Applications
  • Low-Cost, High-Current, or High-Voltage Boost Conversion
  • Low-Cost, Multi-Output Flyback Converters
  • SEPIC Converters

Description

The MAX1522 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate step-up switching controller circuits. The first circuit (left side) utilizes the MAX1524, is configured for +5V output, and can deliver up to 1A of current. The MAX1524 supply pin is bootstrapped to the output. The second circuit (right side) utilizes the MAX1522, is configured for +12V output, and can deliver up to 200mA of current with the input voltage as low as +2.7V.

The MAX1522 and MAX1524 feature soft-start and fault-detect. The EV kit allows the user to set the on-time of the N-channel MOSFETs to either 0.5µs or 3µs.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .