Top

MAX1515EVKIT

Evaluation Kit for the MAX1515

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1515 Feb 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.3V to 3.6V VIN Range
  • VOUT Range: 0.5V to 2.7V at 2.5A
  • Pin-Selectable Output Voltages: 1.5V, 1.8V, or 2.5V at 2.5A
  • DDR Mode Enable (Active-Low MODE)
  • Forced PWM/Pulse-Skipping Selection (Active-Low SKIP)
  • Optimized Switching Frequency: 500kHz
  • Shutdown Input (Active-Low SHDN)
  • Power-Good Output (PGOOD)

Applications/Uses

  • Active Termination Buses
  • Chipset/Graphics Processor Supplies
  • Notebook DDR Memory Termination

Description

The MAX1515 evaluation kit (EV kit) is designed to evaluate the MAX1515 constant off-time, pulse-width-modulated (PWM) source/sink step-down DC-DC converter that is optimized for use in low-voltage active-termination power solutions in notebook and subnotebook computers. The EV kit board defaults in DDR mode and accepts 1.3V to 3.6V at VIN, 3.3V at VDD as the bias, and 2.5V or 1.8V at VDDQ as the reference. An output voltage is produced at VOUT equal to VDDQ / 2 that can sink or source 2.5A.

In non-DDR mode, the voltage at VOUT is pin selectable with the following options: 1.5V, 1.8V, or 2.5V. In addition, the voltage at VOUT is adjustable from 0.5V to 2.7V.

The MAX1515 EV kit is conveniently designed with jumpers to activate the feedback selection (FBSEL0, FBSEL1), reference selection (REFIN), DDR mode (MODE), pulse-skipping mode (active-low SKIP), and shutdown mode (active-low SHDN).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1515 Feb 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.