Top

MAX15158AEVKIT

Evaluation Kit for the MAX15158/MAX15158A/MAX15158Z

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • -8V to -60V Input Voltage Range for Inverting Buck- Boost Configuration
  • 3.3V to 60V Output Voltage Range on Top of Input Voltage
  • -40°C to 125° C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Communication
  • Industrial

Description

The MAX15158, MAX15158A, and MAX15158Z evaluation kits (EV kits) provide proven designs to evaluate the MAX15158, MAX15158A, and MAX15158Z, high-voltage multiphase boost controllers designed to support up to two MOSFET drivers and four external MOSFETs in single-phase or dual-phase inverting-buck-boost configurations. These EV kits operate from a -8V to -60V input voltage range and supports output voltage range of 3.3V to 60V. These EV kits use the MAX15158, MAX15158A, and MAX15158Z on a proven six-layer PCB design. Two pieces of MAX15013 are used as the MOSFET driver for the EV kits. These EV kits also feature an on-board buck converter (MAX17552) to provide 10V supply voltage to MAX15158/MAX15158A/MAX15158Z and the MOSFET driver.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .