Evaluation Kit for the MAX15157D
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX15157D | Sep 21, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 40V to 60V Input Voltage Range (Configurable from 8V to 60V)
- 12V Output Voltage (Configurable from 3V to 0.95 × VIN)
- Adjustable Slope Compensation Ramp
- Multiphase Operation up to 8 Phases
- Adjustable 60kHz to 1MHz Switching Frequency
- External Switching Frequency Clock Synchronization
- External REFIN Input for Output Adjustment
- Hiccup Fault Protection for Overcurrent and Thermal Shutdown
- PGOOD Output (Power-Good Output)
- Adjustable Input UVLO and Output OVP Voltage
- Adjustable Soft-Start
- Monotonic Startup into Prebiased Output
Applications/Uses
- Automotive
- Datacenter
- Industrial
- Multiphase Buck
Description
The MAX15157D evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all of the components necessary to evaluate the performance of the MAX15157D high-efficiency step-down regulator. The EV kit is powered from a 40V to 60V DC supply. It is capable of delivering 12V/20A output at a 150kHz switching frequency. Refer to the MAX15157D data sheet to set the switching frequency and input/output voltage ranges for the EV kit.
Technical Docs
Data Sheet | Evaluation Kit for the MAX15157D | Sep 21, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.