Top

MAX15109EVKIT

Evaluation Kit for the MAX15109

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15109 Jan 03, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • VID Control Inputs for Selecting Output Voltage
  • Enable Input/Power-Good Output
  • Skip-Mode Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • DDR Memory
  • Distributed Power Systems
  • Notebook Power

Description

The MAX15109 evaluation kit (EV kit) provides a proven design to evaluate the MAX15109 high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit provides four output voltages at load currents up to 8A from a 2.7V to 5.5V input supply. The output voltages are set using two VID control inputs. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15109 Jan 03, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .