Top

MAX15108EVKIT

Evaluation Kit for the MAX15108

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15108 Sep 01, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 x VIN (Forced PWM)
    • 0.6V Up to 0.85 x VIN (Skip Mode)
  • Enable Input/Power-Good Output
  • Selectable Skip-Mode Functionality
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • DDR Memory
  • Distributed Power Systems
  • Notebook Power
  • Portable Devices
  • Server Power

Description

The MAX15108 evaluation kit (EV kit) provides a proven design to evaluate the MAX15108 high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 8A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15108 Sep 01, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .